IESNA:LM-63-2002
[TEST]P951065
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB5B-827-U-T4W-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](5) 80 CRI, 2700K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]19053
TILT=NONE
130 -1 1 37 22 1 1 1.5 1 0
1 1 182.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
2087.3 2279.8 2489.2 2711.5 2904 3065.3 3187.5 3259 3270.7 3235.6
3199.2 3196.6 3218.7 3266.8 3380 3662.2 4363.2 5415.3 6352.9 7073.4
7627.4 8150.2 8622.3 9065.8 9363.6 8934.4 7232.1 5058.9 3498.3 2352.6
992.3 314.7 149.6 65 20.8 0 0
2087.3 2283.7 2504.8 2719.3 2913.1 3074.4 3204.4 3276 3286.4 3255.1
3214.8 3213.5 3230.4 3279.9 3395.6 3616.7 4220.1 5246.2 6291.8 7038.3
7614.4 8194.4 8637.9 9072.3 9393.5 9116.5 7540.3 5384.1 3666.1 2439.7
1056 342 174.3 76.7 27.3 0 0
2087.3 2281.1 2495.7 2702.4 2887.1 3040.6 3158.9 3233 3240.8 3213.5
3183.6 3178.4 3196.6 3246 3356.6 3563.4 4053.6 4978.3 6018.7 6827.6
7425.8 8055.3 8652.2 9199.7 9662.7 9795.3 8734.1 6796.4 4585.6 2978.1
1378.5 543.6 305.6 169.1 78 26 0
2087.3 2265.5 2464.4 2662.1 2828.6 2970.3 3083.5 3142 3161.5 3149.8
3127.7 3125.1 3140.7 3164.1 3229.1 3360.5 3584.2 4099.2 4978.3 5987.5
6884.8 7718.4 8569 9370.1 10136.1 10734.3 11138.8 11171.3 10471.6 8307.6
4668.8 1671.1 671.1 358.9 165.2 37.7 0
2087.3 2239.5 2415 2595.8 2753.2 2887.1 2993.7 3065.3 3097.8 3105.6
3104.3 3112.1 3134.2 3155 3196.6 3291.6 3458 3709 4178.5 4971.8
6008.3 7115 8228.2 9387 10342.8 11245.4 12131 13120.7 13891.9 13324.9
10541.8 5806.7 2285 1022.2 431.8 44.2 0
2087.3 2225.1 2379.9 2536 2679 2810.4 2917 3000.2 3045.8 3078.3
3101.7 3139.4 3196.6 3242.1 3285.1 3352.7 3497 3728.5 4082.3 4515.3
5153.9 5990.1 6942 7964.2 9018.9 10188.1 11493.8 13027.1 15139.1 16394.1
14998.6 11274 6131.8 2187.4 543.6 31.2 0
2087.3 2217.3 2369.5 2526.9 2666 2797.4 2910.5 2992.4 3041.9 3073.1
3105.6 3143.3 3197.9 3246 3296.8 3372.2 3512.6 3740.2 4096.6 4555.6
5168.2 5987.5 6917.3 7918.7 8994.2 10176.4 11510.7 13124.6 15136.5 16318.6
14794.4 11058.1 6101.9 2231.7 537.1 35.1 0
2087.3 2191.3 2316.2 2452.7 2584.1 2711.5 2826 2922.2 2991.1 3044.5
3100.4 3168 3242.1 3304.6 3365.7 3452.8 3593.3 3810.5 4133 4572.5
5131.8 5815.8 6636.4 7581.9 8650.9 9853.9 11167.4 12586.2 14328.9 15660.6
13839.9 8643.1 3921 1334.3 317.3 27.3 0
2087.3 2174.4 2268.1 2376 2493.1 2611.4 2728.4 2831.2 2924.8 3006.7
3092.6 3174.5 3252.5 3321.5 3399.5 3512.6 3675.2 3926.2 4303.3 4818.3
5499.8 6312.6 7255.5 8285.5 9333.7 10436.5 11569.2 12772.2 13968.6 14371.8
12769.6 8558.6 3681.7 1104.1 444.8 123.5 0
2087.3 2144.5 2212.1 2290.2 2387.7 2494.4 2598.4 2706.3 2805.2 2905.3
3006.7 3099.1 3177.1 3260.3 3348.8 3454.1 3618 3880.7 4286.4 4878.2
5648.1 6536.3 7487 8450.6 9410.4 10374.1 11366.3 12317 12750.1 11924.3
9389.6 4710.4 1271.9 482.5 262.7 72.8 0
2087.3 2113.3 2147.1 2201.7 2274.6 2353.9 2448.8 2541.2 2641.3 2734.9
2844.2 2949.5 3053.6 3162.8 3276 3411.2 3597.2 3885.9 4320.2 4969.2
5821 6831.5 7806.9 8647 9374 10061.9 10621.2 10753.8 10077.5 8233.4
5137 1877.9 377.1 115.7 40.3 14.3 0
2087.3 2097.7 2112 2153.6 2213.4 2279.8 2359.1 2441 2529.5 2624.4
2725.8 2829.9 2944.3 3061.4 3191.4 3347.5 3551.7 3852.1 4273.4 4850.9
5624.6 6522 7345.2 7857.6 8093 8135.9 7961.6 7410.2 6399.7 4906.8
2888.4 983.2 223.7 63.7 18.2 7.8 0
2087.3 2076.9 2078.2 2100.3 2140.6 2190 2249.9 2313.6 2377.3 2437.1
2503.5 2564.6 2636.1 2705 2780.5 2871.5 3005.4 3216.1 3549.1 4034.1
4657.1 5289.1 5724.8 5785.9 5437.4 4789.7 3863.8 2712.8 1546.3 707.5
303 114.4 42.9 16.9 7.8 1.3 0
2087.3 2040.5 2013.2 1997.6 1984.6 1961.1 1920.8 1857.1 1772.6 1672.4
1558 1437 1316.1 1208.2 1124.9 1063.8 1019.6 1002.7 1089.8 1291.4
1515.1 1698.4 1688 1391.5 975.4 650.2 450 313.4 209.4 130
81.9 52 26 10.4 2.6 0 0
2087.3 2006.7 1944.2 1866.2 1754.4 1615.2 1451.4 1268 1072.9 881.7
742.6 669.8 654.1 660.7 682.8 702.3 717.9 719.2 702.3 667.2
628.1 589.1 547.5 502 442.2 368 287.4 206.8 154.8 113.1
72.8 42.9 16.9 6.5 2.6 0 0
2087.3 1976.8 1864.9 1715.4 1509.9 1284.9 1049.5 841.4 721.8 681.5
660.7 642.4 628.1 613.8 606 600.8 594.3 580 548.8 503.3
457.8 412.3 368 317.3 266.6 222.4 189.9 161.3 127.4 87.1
44.2 22.1 10.4 3.9 0 0 0
2087.3 1946.8 1789.5 1550.2 1284.9 1015.7 803.7 723.1 699.7 680.2
660.7 641.1 621.6 602.1 573.5 541 503.3 459.1 411 364.1
319.9 280.9 249.7 225 201.6 179.5 156.1 123.5 84.5 57.2
37.7 20.8 9.1 3.9 0 0 0
2087.3 1928.6 1714.1 1434.4 1119.7 854.4 746.5 724.4 703.6 681.5
663.3 641.1 617.7 589.1 552.7 507.2 457.8 407.1 353.7 301.7
258.8 231.5 212 193.8 174.3 154.8 132.7 105.3 83.2 66.3
48.1 31.2 10.4 1.3 0 0 0
2087.3 1902.6 1641.2 1309.6 984.5 792 749.1 728.3 707.5 685.4
665.9 645 620.3 586.5 541 492.9 434.4 375.8 312.1 266.6
236.7 218.5 204.2 188.6 171.7 150.9 124.8 102.7 85.8 67.6
49.4 31.2 9.1 0 0 0 0
2087.3 1900 1617.8 1261.5 932.5 784.2 756.9 734.8 712.7 691.9
671.1 647.6 622.9 586.5 542.3 483.8 417.5 351.1 296.5 254.9
228.9 212 196.4 179.5 160 135.3 107.9 89.7 72.8 55.9
37.7 20.8 5.2 0 0 0 0
2087.3 1900 1600.9 1235.5 910.3 784.2 762.1 740 715.3 691.9
671.1 648.9 624.2 591.7 550.1 492.9 422.7 352.4 292.6 248.4
222.4 206.8 191.2 173 150.9 119.6 92.3 76.7 62.4 46.8
29.9 11.7 1.3 0 0 0 0
2087.3 1906.5 1608.7 1239.4 910.3 784.2 762.1 740 716.6 694.5
672.4 650.2 626.8 595.6 554 490.3 420.1 347.2 287.4 244.5
221.1 205.5 188.6 171.7 148.3 111.8 87.1 72.8 57.2 41.6
26 9.1 0 0 0 0 0
